1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermoplastic Hinge【2 Pieces Per Package】

Thermoplastic Hinge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 802.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These nylon made thermoplastic hinges are highly durable, rust and impact resistant. They feature a stainless steel pin and are finished in matte black colour. Available in the sizes.
• Matt Black finish
• Steel pin
• 6mm C'sk fixing holes
• Resistant to greases, oils and most chemicals

 
Part Number
702-7831SALE
702-7838SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Width Thickness

฿ 984.81

฿ 695.18

THERMOPLASTIC HINGE 1 Pack(s)

2 Pieces Per Package

3 Day(s) 1064mm64mm13mm

฿ 802.47

฿ 566.46

THERMOPLASTIC HINGE 1 Pack(s)

2 Pieces Per Package

3 Day(s) 1048mm48mm10.5mm

Loading...

  1. 1

Basic Information

Material Nylon Colour Black Closing Type Free Swinging
Fixing Hole Size M6 Fixing Method Screw