1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hinge【2 Pieces Per Package】

STAINLESS STEEL HINGES

Stainless Steel Hinge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,221.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These high-quality steel hinges are made of Stainless Steel 304 that guarantees an enhanced durability and rust resistance. Hinges are available in a variety of sizes and shapes.
• Robust, with excellent anti-corrosive properties
• Ideal for the food, pharmaceutical and other ’clean’ industries
• Vibrated and Chrome treated
• Made of high-quality Stainless Steel 304
• Riveted Pin

 
Part Number
749-1692 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,221.03

฿ 861.93

STAINLESS STEEL HINGES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Stainless Steel Length 78mm Width 40mm
Thickness 2.5mm Closing Type Free Swinging

Please check the type/dimensions/specifications of the part 749-1692 in the Stainless Steel Hinge series.