1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Nitrile Rubber

WHITE NITRILE RUBBER

White Nitrile Rubber
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,533.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Commercial grade for food and beverage industries
Good resistance to vegetable and animal oils
Density 1.5 g/cc
Temp. Range -30°C - +80°C
Sheet size 1500 x 500mm

 
Part Number
506-3242 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,533.29

฿ 3,022.34

WHITE NITRILE RUBBER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 1.5m Maximum Operating Temperature +80°C Minimum Operating Temperature -30°C
Width 500mm Thickness 1.5mm Colour White
Suitability Fatty Food Elongation 3 Density 1.5g/cm³

Please check the type/dimensions/specifications of the part 506-3242 in the White Nitrile Rubber series.