1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Sponge Rubber

SILICONE SPONGE RUBBER

Silicone Sponge Rubber
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,855.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A closed cell, skin finish silicone sponge
Resistant to UV and ozone
Temp. Range -60°C - +200°C
Density 0.25 g/cm³
Sheet size 1000 x 600mm

 
Part Number
733-6722 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,855.48

฿ 6,570.65

SILICONE SPONGE RUBBER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 1m Maximum Operating Temperature +200°C Minimum Operating Temperature -60°C
Width 600mm Thickness 6mm Colour White
Suitability Cold Water, Ethylene Glycol, Hot Water Elongation 1 Density 0.25g/cm³

Please check the type/dimensions/specifications of the part 733-6722 in the Silicone Sponge Rubber series.