1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Interface for HS50【10 Pieces Per Package】

THERMAL IRESISTOR PADS

Interface for HS50
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,881.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Thermal Interface Resistor Pads
RS thermal interface resistor pads offer a quick and convenient solution to the application of thermal materials to specific resistors.

 
Part Number
758-0948 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,881.21

฿ 1,254.20

THERMAL IRESISTOR PADS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 49.1mm Maximum Operating Temperature +200°C Minimum Operating Temperature -45°C
Width 29.7mm Thickness 0.2mm Colour Red
Operating Temperature Range -45 to +200 °C Thermal Conductivity 1.8W/m·K Dimensions 49.1 x 29.7mm
Depth 0.2mm Package Outline HS50 Breakdown Voltag 1200V ac

Please check the type/dimensions/specifications of the part 758-0948 in the Interface for HS50 series.