1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gap Filler Material

Gap Filler Material
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,549.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thermal Interface Sheet
Thermal Interface Sheet provide a thermal interfacebetween heatsinks and electronic devices. They offer a wide variety of sizes to choose from.
[Feature]
● Plate Thickness (mm.): 2 and 3
● Width and Length (mm.) : 150 x 150
● Self-Adhesive : Yes
● Material : Silicone
● Hardness : Shore A 15 and Shore A 20
[Application]
It is used for connecting a thermal interface between heatsinks and electronic devices.

 
Part Number
707-4584SALE
707-4676SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness Hardness Thermal Conductivity

฿ 1,549.24

฿ 1,093.61

GAP FILLER MATERIAL 1 Piece(s) 8 Day(s) 102mmShore A 151.6W/m·K

฿ 3,407.87

฿ 2,272.03

GAP FILLER MATERIAL 1 Piece(s) 8 Day(s) 103mmShore A 203.2W/m·K

Loading...

  1. 1

Basic Information

Length 150mm Maximum Operating Temperature +200°C Minimum Operating Temperature -40°C
Width 150mm Colour Grey Operating Temperature Range -40 to +200 °C
Dimensions 150 x 150mm Self-Adhesive Yes