1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Opaque Fluoroplastics PTFE Rod

Opaque Fluoroplastics PTFE Rod
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,766.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extremely high chemical resistance
Wide temperature range - maximum service temperature 260°C
Low friction and low adhesion
Resistant to Radiation
Excellent dielectric performance

 
Part Number
196-9893SALE
196-9950SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRod Diameter

฿ 1,766.04

฿ 1,177.42

PTFE (EXTRUDED) 1 Piece(s) 8 Day(s) 1025mm

฿ 5,702.96

฿ 3,802.16

PTFE (EXTRUDED) 1 Piece(s) 8 Day(s) 1050mm

Loading...

  1. 1

Basic Information

Material PTFE Length 500mm Maximum Operating Temperature +260°C
Colour Opaque Density 2.18 to 2.21g/cm³ Tensile Strength 25 MPa
Hardness 30 Ball Indentation Form Rod Water Absorption 0.003
Thermal Conductivity 0.25W/mK Suitability Etching Plates & High Frequency Insulation, Pipe Lining, Pump Housing, Roller Covering, Slide Bearing & Runners Elongation 0.5
Flammability Rating UL 94 V-0 Melting Point +327°C