1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polycarbonate Translucent Solid Plastic Sheets

POLYCARBONATE SHEET

Polycarbonate Translucent Solid Plastic Sheets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,406.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro a range of high-quality polycarbonate translucent solid plastic sheets available in a range of sizes and thicknesses.
• Excellent impact strength
• Excellent dimensional stability with a high capacity to maintain its original dimensions when subjected to changes in temperature and humidity
• Rigidity over a wide range of temperatures
• Pliable and flexible
• Moderate chemical resistance and low solvent resistance
• Translucent
• Good heat resistance
• Good insulation properties
• Good machinability
• Easy to polish, weldable and bondable using glue

 
Part Number
681-643 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,406.83

฿ 2,938.03

POLYCARBONATE SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Polycarbonate Length 1.25m Maximum Operating Temperature +120°C
Width 610mm Thickness 4mm Colour Clear
Density 1.2g/cm³ Tensile Strength 62 MPa Hardness R 118 Rockwell
Water Absorption 0.0035 Elongation 0.7 Flammability Rating UL 94 HB

Please check the type/dimensions/specifications of the part 681-643 in the Polycarbonate Translucent Solid Plastic Sheets series.