1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Acrylic Solid Plastic Sheets【2 Pieces Per Package】

ACRYLIC SHEET

Cast Acrylic Solid Plastic Sheets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,481.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro a range of high-quality Cast acrylic solid plastic sheets available in a range of sizes and thicknesses.
• Excellent optical clarity
• High strength
• High surface hardness and durability
• Good thermal stability
• Good impact resistance and shatterproof
• Good UV and environmental stability
• Excellent long-term weather resistance
• Good chemical and solvent resistance
• Lightweight
• Easy to bend and shape
• Suitable for vacuum forming and thermo-formable

 
Part Number
824-676 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,481.39

฿ 1,654.34

ACRYLIC SHEET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Clear Material Acrylic Length 500mm
Maximum Operating Temperature +70°C Width 400mm Thickness 5mm
Colour Clear Density 1.41g/cm³ Tensile Strength 65 MPa
Hardness M 90 Rockwell Water Absorption 0.00005

Please check the type/dimensions/specifications of the part 824-676 in the Cast Acrylic Solid Plastic Sheets series.