1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminium Sheet【2-5 Pieces Per Package】

Aluminium Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 396.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This RS Pro range of aluminium sheets offer a flexible and easily formed medium strength alloy ideal for various applications such as pressing and panel work. The sheets have great chemical and weathering properties.
Flexible alloy
Easily formed
Good weathering and chemical resistance
Ideal for pressing and panelling applications

 
Part Number
183-944SALE
434-043SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Width Thickness

฿ 9,939.05

฿ 6,277.50

ALUMINIUM SHEET 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10300mm500mm6mm

฿ 396.13

฿ 279.63

ALUMINIUM SHEET 1 Pack(s)

5 Pieces Per Package

7 Day(s) -200mm300mm1.2mm

Loading...

  1. 1

Basic Information

Colour Natural Density 2.71g/cm³ Tensile Strength 105-145 Mpa
Hardness 34 HB Thermal Conductivity 222W/mK Suitability Cable Sheathings, Chemical Process Plant Equipment, Food Industry Containers, Lamp Reflectors
Material Grade 1050A Adhesive Backing No Construction 1050A