1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

316 Stainless Steel Rod and Sheet

STAINLESS STEEL ROD AND SHEET

316 Stainless Steel Rod and Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,148.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Austenitic stainless steels which are highly resistant to corrosion due to their Molybdenum content. They are non-magnetic and suitable for applications such as photographic, food, chemical and marine equipment.
Properties C = 0.08 maximum, Ni 12.0, Cr17, Mo 2.25
Related specifications AS2837-1986-316, AISI TYPE 316, ASTM A276-316
Used particularly in the chemical and allied industries, especially in conditions of pit-type corrosion

 
Part Number
264-7263 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,148.91

฿ 2,099.38

STAINLESS STEEL ROD AND SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material 316 A4 Stainless Steel Length 500mm Width 300mm
Thickness 1.5mm Colour Silver Density 8g/cm³
Tensile Strength 515 Hardness 95 HB Thermal Conductivity 16.3 W/m at 100°c
Adhesive Backing No Perforated/Solid Solid

Please check the type/dimensions/specifications of the part 264-7263 in the 316 Stainless Steel Rod and Sheet series.