1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Composite Sheets

COMPOSITE SHEETS

Composite Sheets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,543.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminium skins with a polyester composite filling
Smooth surface coating
Good impact resistance
Good weather resistance
Good dimensional stability
Corrosion resistance
Resistance to ultraviolet radiation

 
Part Number
778-1706 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,543.91

฿ 1,089.85

COMPOSITE SHEETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 600mm Width 600mm Thickness 3mm
Colour Red Density 3.5kg/m² Tensile Strength >/125 N/mm²
Hardness 3 H Thermal Conductivity 0.95W/mK Suitability Cladding, Fascia Panels, Folded Parts, Sign Trays
Adhesive Backing No

Please check the type/dimensions/specifications of the part 778-1706 in the Composite Sheets series.