1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper HDHC Rod, Bar & Sheet【5 Pieces Per Package】

COPPER HDHC ROD

Copper HDHC Rod, Bar & Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,008.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high conductivity, corrosion resistant, malleable copper in rod, bar and sheet form.

 
Part Number
680-965 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 13,008.93

฿ 8,673.05

COPPER HDHC ROD 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Copper Length 300mm Width 300mm
Thickness 0.45mm Tensile Strength 240 N/mm²

Please check the type/dimensions/specifications of the part 680-965 in the Copper HDHC Rod, Bar & Sheet series.