1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Compression Springs【10 Pieces Per Package】

COMPRESSION SPRINGS

Stainless Steel Compression Springs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 657.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material to DIN 17224 No.1, 4310 or BS2056 EN58A
Ends are squared and unground
Appearance: brown/bronze
Made with a right hand helix

 
Part Number
821-352 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 657.93

฿ 464.43

COMPRESSION SPRINGS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Stainless Steel Spring Rate 0.11N/mm Outside Diameter 6.8mm
Ends Closed (Square)/Unground Free Length 65mm Wire Diameter 0.5mm
Minimum Working Length 17.4mm Load at Minimum Working Length 5.47N

Please check the type/dimensions/specifications of the part 821-352 in the Stainless Steel Compression Springs series.