1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Extension Springs【10 Pieces Per Package】 (821-425)

EXTENSION SPRINGS

Stainless Steel Extension Springs (821-425)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extension springs are coiled attached by two components from both ends of the spring. When pulled apart the extension springs pull them back together again. The springs tension can be adapted depending on the applications load requirements.
Absorb and store energy
Pulling force resistance
Wound springs to oppose extension
Available in various sizes

 
Part Number
821-425 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpring Rate Maximum Extended Length Initial Tension Ends Free Length Outside Diameter Wire Diameter

฿ 1,205.57

฿ 851.01

EXTENSION SPRINGS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 100.09N/mm80.80mm5.40N-25mm5mm0.45mm

Loading...

  1. 1

Basic Information

Material Stainless Steel

Please check the type/dimensions/specifications of the part 821-425 in the Stainless Steel Extension Springs series.

Products with similar specification

Part Number
821-447
821-504
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpring Rate Maximum Extended Length Initial Tension Ends Free Length Outside Diameter Wire Diameter

฿ 527.71

1 Pack(s)

10 Pieces Per Package

8 Day(s) 100.11N/mm80mm6.5NLooped27.7mm5.5mm0.5mm

฿ 790.73

1 Pack(s)

10 Pieces Per Package

8 Day(s) 100.13N/mm101.50mm1N-35mm7mm0.63mm