(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature MXL rubber timing belts from RS. Rubber back/teeth which have been reinforced with glass fibre. Our MXL miniature rubber timing belts are available in a variety of sizes to suit different application needs.
Part Number |
---|
778-5032 |
778-5039 |
778-5067 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Number of Teeth |
---|---|---|---|---|---|---|---|
฿ 118.59 ฿ 83.71 | RS RUBBER TIMING BELTS | 1 Piece(s) | 8 Day(s) | 121.92mm | 60 | ||
฿ 105.35 ฿ 74.36 | RS RUBBER TIMING BELTS | 1 Piece(s) | 8 Day(s) | 115.82mm | 57 | ||
฿ 133.87 ฿ 94.49 | RS RUBBER TIMING BELTS | 1 Piece(s) | 8 Day(s) | 209.3mm | 103 |
Loading...
Material | Rubber | Pitch | 2.032mm | Tooth Height | 0.51mm |
---|---|---|---|---|---|
Width | 6mm |
How can we improve?
How can we improve?