1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Enclosed Direct-on-line Motor Starters

ENCLOSED DIRECT

Enclosed Direct-on-line Motor Starters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,885.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A range of enclosed Direct-On-Line motor starters which combine high performance and low cost. The range includes options with and without isolator and support for motors from 5.5 kW to 11 kW.
Moulded plastic case providing IP65 ingress protection
Compliant with standards IEC/EN 60947-1 and IEC/EN 60947-4-1
Operating temperature range -25°C → +60°C
Range available with and without isolator
Options without isolator have space to mount additional 17.5mm wide module - such as a timer, level control or monitoring relay

 
Part Number
725-5529 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,885.16

฿ 5,923.74

ENCLOSED DIRECT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 225mm Width 110mm Power Rating 5.5 kW
Voltage Rating 400 V ac Standards Met IEC/EN 60947-1, IEC/EN 60947-4-1 Current Rating 9 to 14 A
IP Rating IP65 Enclosure Yes Overall Depth 148mm
Motor Starter Type DOL Phase 3 Additional Features Disconnect Switch Included
Number of Poles 3P Motor Starter Functionality Automatic

Please check the type/dimensions/specifications of the part 725-5529 in the Enclosed Direct-on-line Motor Starters series.