1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Motor

DC Motor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 95.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for motion, movement or positioning applications, where the user can select the drive or gearbox unit to be fitted.
Motors available in a selection of speeds, input voltages and output torques
Ideal for development and education projects, demo rigs, test rigs and simple or low cost movement or placement applications

 
Part Number
238-9692SALE
238-9737SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter Power Rating Supply Voltage Current Rating Output Speed Dimensions Maximum Output Torque

฿ 95.63

฿ 67.51

MODEL MOTORS 1 Piece(s) 8 Day(s) 102mm1.21 W1.5 to 3 V dc960 mA8200 to 14000 rpm21 (Dia.) x 38 mm10.4 gcm

฿ 409.68

฿ 289.19

MODEL MOTORS 1 Piece(s) 8 Day(s) 102.31mm7.98 W6 to 15 V dc990 mA9869 rpm27.7 (Dia.) x 38 mm78.4 gcm

Loading...

  1. 1

Basic Information

Length 38mm Core Construction Iron Core