1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless DC Motors

RS BRUSHLESS DC MOTORS

Brushless DC Motors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,539.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brushless DC Motors with hall effect sensors.

Different voltage versions
Hall effect sensors with 120° electrical angle
Class B insulation

Part Number
536-6030 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,539.00

฿ 5,026.25

RS BRUSHLESS DC MOTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 100mm Shaft Diameter 5mm Width 42mm
Supply Voltage 24 V dc DC Motor Brushless Current Rating 20 A
Output Speed 4000 rpm Dimensions 100 x 42 x 42 mm Maximum Output Torque 0.75 Nm
Depth 42mm

Please check the type/dimensions/specifications of the part 536-6030 in the Brushless DC Motors series.