1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16mm Epicyclic Geared Motor 941D Series

16MM EPICYCLIC GEARED MOTOR

16mm Epicyclic Geared Motor 941D Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,067.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Designed for use within industrial applications where robust construction is key
Premium materials boasting high quality construction for use within heavy duty environments
16mm Epicyclic geared motor
Metal housing material
Operating temperature: -10°C → +60°C

 
Part Number
834-7619 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,067.91

฿ 1,378.68

16MM EPICYCLIC GEARED MOTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width 16 (Dia.)mm Power Rating 0.39 W Supply Voltage 12 V, 3 to 12 V dc
Series 941D Current Rating 85 mA Maximum Output Torque 2000 gcm
Shaft Diameter 3mm Output Speed 14 rpm Gearhead Type Spur
DC Motor Type Brushed

Please check the type/dimensions/specifications of the part 834-7619 in the 16mm Epicyclic Geared Motor 941D Series series.