1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Heating Element Mounting Brackets

MOUNTING BRACKETS

Ceramic Heating Element Mounting Brackets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,102.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting brackets for use with ceramic heating elements (e.g 348-8920)

 
Part Number
246-2501 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,102.24

฿ 2,068.26

MOUNTING BRACKETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 255mm Width 92mm Thickness 60mm
Heating Element Form Reflector Bracket Dimensions 255 x 92 x 60 mm

Please check the type/dimensions/specifications of the part 246-2501 in the Ceramic Heating Element Mounting Brackets series.