1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Heating Elements

Ceramic Heating Elements
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,112.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These heating elements are extremely energy efficient converting 96% of the input power to heat with a maximum temperature of 700ºC
5000 - 10,000 hours working life Available in two sizes and with or without integral type K thermocouple for monitoring and control
Heating wire embedded into concave shaped heater creates infrared in parallel rays
230V ac supply
Suitable for long wave radiation, curing, heating and drying

 
Part Number
196-6484SALE
376-2723SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,112.36

฿ 1,408.31

CERAMIC HEATING ELEMENTS 1 Piece(s) 8 Day(s) 10

฿ 2,848.80

฿ 1,899.29

CERAMIC HEATING ELEMENTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 245mm Width 60mm Thickness 31mm
Supply Voltage 230 V ac Heating Element Form Curved Ceramic Element Dimensions 245 x 60 x 31 mm
Power Rating 1 kW