1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nozzle Heaters

Nozzle Heaters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,581.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro Nozzle heaters are designed with the highest quality materials used for optimal performance. The heaters are most commonly used in the plastic industry but are also suitable to use in applications of up to 1000°F.
• High temperature oxidation resistance metal sheath
• Highest grade mica insulation provides excellent electrical insulation at high temperature and is resistant to moisture
• Clamping band is low thermal expansion steel construction designed to maintain clamping pressure at elevated temperatures
• Nickel/Chromium resistance wire evenly wound for uniform heat distribution and reliable accuracy
• Standard 10 in fibreglass lead wire

 
Part Number
920-9984SALE
920-9997SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter Height Dimensions Power Rating

฿ 1,581.49

฿ 1,116.37

NOZZLE HEATERS 1 Piece(s) 8 Day(s) 1060 mm38mm60 x 38mm375 W

฿ 2,054.29

฿ 1,369.60

NOZZLE HEATERS 1 Piece(s) 8 Day(s) 1070 mm50mm70 x 50mm560 W

Loading...

  1. 1

Basic Information

Supply Voltage 230 V Band Heater Type Nozzle Heater