1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermal Interface Non-Silicone Grease

Thermal Interface Non-Silicone Grease
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 494.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This non-silicone thermal grease offers high performance and comes in a selection of thermal conductivity ratings and each is available in two pack sizes. It features a very low contact resistance and creates an ultra-thin bond line. This grease can either be dispensed or screen and stencil machine printed, increasing its suitability for various potential applications.
NO Low MW siloxane E
Low contact resistance
(BLT) BLT= 50um / 30um / 70um
Can be dispensed or screen and stencil machine printed
Exceptionally low thermal resistance
No pump out of reliability issues
Ease of application and rework
Ultra-thin bond line

 
Part Number
915-6105SALE
915-6118SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThermal Conductivity Operating Temperature Range

฿ 494.01

฿ 348.72

THERMAL NON SILICONE 1 Piece(s) 8 Day(s) 102W/m·K-50 to +150 °C

฿ 1,408.05

฿ 993.94

THERMAL NON SILICONE 1 Piece(s) 8 Day(s) 104W/m·K-50 to +153 °C

Loading...

  1. 1

Basic Information

Material Non-Silicone Maximum Operating Temperature +150°C Minimum Operating Temperature -50°C