1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease RS Series

SILICONE GREASE RS SERIES

Silicone Grease RS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,052.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This silicone heat sink paste has a self-life of 18 months from the date of manufacture when stored in the original, unopened container at or below 25°C. Applications include: electronic components e.g. IC, CPU, MOS, LED, M/B, P/S, LCD-TV, Notebook PC, telecom device, wireless hub; DDRII module; DVD applications; hand-set applications.
Good thermal conductivity
Easy to use
High stability
Does not harden with time
Weight loss <0.5%
Specific gravity 2.3g/cm3
Working temperature -40 to +180°C
Volume resistance >1012 ohm-cm
Package size 80x80x40mm
Jar contents 30g

 
Part Number
707-4736 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,052.97

฿ 743.29

SILICONE GREASE RS SERIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Material Silicone Maximum Operating Temperature +180°C Minimum Operating Temperature -40°C
Thermal Conductivity 5W/m·K Operating Temperature Range -40 to +180 °C

Please check the type/dimensions/specifications of the part 707-4736 in the Silicone Grease RS Series series.