1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8 Level Non-Reversible Temperature Sensitive Label【10 Pieces Per Package】 (555-437)

8 LEVEL STRIPS

8 Level Non-Reversible Temperature Sensitive Label (555-437)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for use in aeronautical, general and electrical engineering

 
Part Number
555-437 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 736.27

฿ 519.73

8 LEVEL STRIPS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Temperature Levels 8 Label Length 18mm

Please check the type/dimensions/specifications of the part 555-437 in the 8 Level Non-Reversible Temperature Sensitive Label series.

Products with similar specification

Part Number
555-392
555-415
555-421
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,465.59

1 Pack(s)

10 Pieces Per Package

3 Day(s) 10

฿ 1,317.83

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

฿ 990.51

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10