1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sockets with Panel Mounting Brackets

STANDARD SOCKETS

Sockets with Panel Mounting Brackets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 854.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard size in-line thermocouple sockets with stainless steel panel mounting bracket, suitable with RS range of aluminium faceplates. Available in thermocouple types K, J, T, E, N, R/S, B and Copper.
Stainless steel bracket for reliable fitting into panels
For all applications, especially industrial processes
Washers included
Operating temperature +220°C max

 
Part Number
456-0089 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 854.35

฿ 603.09

STANDARD SOCKETS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met IEC Colour Black Thermocouple Type J
Accessory Type Standard Quick Wire Panel Socket Connector Size Standard Plug/Socket Socket
Connector Type Panel Mount Maximum Temperature 220°C Minimum Temperature -35°C
Mounting Type Stainless Steel Bracket

Please check the type/dimensions/specifications of the part 456-0089 in the Sockets with Panel Mounting Brackets series.