1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature Quick Wire

Miniature Quick Wire
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 232.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miniature quick wire socket allowing rapid termination of wires. Available in thermocouple types K, J, T, E, N, R/S, B and copper. Their contacts are polarised to prevent incorrent connection.
Easy jab-in connection, just push in wire and tighten screw
Colour coded in accordance with IEC specification
Operating temperature +220°C max

 
Part Number
381-7435SALE
381-7441SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory Type Plug/Socket

฿ 277.23

฿ 195.70

MINIATURE QUICK WIRE CONNECTOR 1 Piece(s) 8 Day(s) 10Miniature Quick Wire Plug ConnectorPlug

฿ 232.39

฿ 164.04

MINIATURE QUICK WIRE CONNECTOR 1 Piece(s) 8 Day(s) 10Miniature Quick Wire Socket ConnectorSocket

Loading...

  1. 1

Basic Information

Standards Met IEC Colour Green Thermocouple Type K
Connector Size Miniature Connector Type In-Line Maximum Temperature 220°C
Minimum Temperature -35°C