Type J and Type K IEC Thermocouple Probes with Washer Termination

Brand :
RS Pro

Caution

    Product Description

    From RS Pro Type K and Type J thermocouple temperature sensors conforming to IEC 584 standards. These durable thermocouples have a rugged design with a 2 m long glass fibre insulated wire surrounded by a 316 stainless steel braid. The probe is terminated with a stainless steel washer with a 6 mm internal diameter for measuring surface temperatures. These thermocouple temperature sensors have a grounded hot junction for a fast response time
    • Meets IEC 584 standards
    • Durable glass fibre insulated cable with stainless steel braid
    • Grounded hot junction for fast response time
    • Easy to install washer termination

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat