IEC Type J, K & Type T Fine Wire Exposed Junction Thermocouple and Miniature Plug

Caution
Product Description
From RS Pro a range of Type J, K and Type T fine wire temperature sensing thermocouples that conform to IEC-584-3 standards with a Class 1 tolerance for optimum performance. These Type K and Type T fine wire temperature sensors have a durable fluoropolymer PTFE insulated class 1 twin-twisted 1/0.2 mm lead. The lead is terminated with a rewireable miniature flat pin plug for a quick and easy connection. These thermocouples have an exposed welded junction which enables them to operate with a fast response time.
• IEC-584-3 class 1 tolerance for optimum accuracy
• Miniature plug for quick and easy connection
• Exposed welded junction for fast response
• Durable fluoropolymer PTFE insulation for resistance to oils, acids and fluids and good mechanical strength and flexibility
• Temperature range from -75 to +250°C