Type K Fine Wire Thermocouple with Miniature Plug Termination

Caution
Product Description
From RS Pro a range of type K fine wire thermocouple temperature sensors with a Class 1 tolerance for optimum accuracy. These bare wire thermocouple temperature sensors have a durable construction with PTFE or glass fibre insulation. One end of the wire is terminated with a moulded plug that provides a quick and easy connection that is also waterproof. The exposed junctions of these Type K thermocouples means they have both increased sensitivity and a fast response time.
• Welded, exposed junction for fast response times
• Class 1 tolerance for optimum accuracy
• Waterproof plug for quick and easy termination