1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

On/Off/PID Temperature Controller 2 Outputs

PID TEMPERATURE CONTROLLER

On/Off/PID Temperature Controller 2 Outputs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,014.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro digital temperature controllers with built-in On/Off or PID control. With thermocouple of PT100 sensor input and 2 outputs (Relay or SSR), the controllers are ideal for use in general industrial applications.
• 35 x 77 mm size
• Heating or cooling applications
• Selectable thermocouple or PT100 inputs
• 2 Outputs- Relay (control or alarm) and SSR (control)
• On/Off or PID control
• On sensor failure, manual control can be selected
• Sensor input offset setting
• Two set point- selectable from front panel
• PID auto tune
• Soft-start feature
• CE Certified

 
Part Number
124-1058 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,014.80

฿ 4,010.07

PID TEMPERATURE CONTROLLER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Input Points(pcs.) 1 Maximum Operating Temperature +50°C Minimum Operating Temperature 0°C
IP Rating IP20, IP65 Termination Type Screw Mounting Type Panel Mount
Output Type Relay Input Type PT100 Range -200 to +600 (PT100) °C, -99.9 to +300 (PT100) °C

Please check the type/dimensions/specifications of the part 124-1058 in the On/Off/PID Temperature Controller 2 Outputs series.