1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

On/Off Thermostat J Thermocouple Input

THERMOCOUPLE INPUT

On/Off Thermostat J Thermocouple Input
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,764.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro digital Thermostats with on/off control are compact in size, cost-effective and for use in general heating or cooling applications. The on/off thermostat controllers are ideal in industrial applications with J thermocouple sensor.
• 35 x 77 mm size
• J Thermocouple sensor input
• Single set-point
• Zero point shift
• Probe failure setting, output status can be set to On, Off or pulse
• 0000 or 000.0 units display
• Sensor input offset setting
• Relay out for temperature control
• Compressor protection- delay timer
• CE certified

 
Part Number
124-1052 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,764.55

฿ 4,509.93

THERMOCOUPLE INPUT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Input Points(pcs.) 1 Maximum Operating Temperature +50°C Minimum Operating Temperature 0°C
IP Rating IP20, IP65 Termination Type Screw Mounting Type Panel Mount
Output Type Relay Input Type J Type Thermocouple Range -30 to +400 °C

Please check the type/dimensions/specifications of the part 124-1052 in the On/Off Thermostat J Thermocouple Input series.