1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breakers GV2-L

MOTORCIRCUITBREAKERS-GV2-L

Motor Circuit Breakers GV2-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,489.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Manual operation via a rotary selector switch
Screw terminals

 
Part Number
GV2L14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,489.25

MOTORCIRCUITBREAKERS-GV2-L 1 Piece(s) 2 Day(s) 10

Loading...

  1. 1

Basic Information

Range TeSys Number of Poles 3P Series GV2L
Width 44.5mm Length 89mm Depth 97mm
Voltage Rating 690 V Dimensions 89 x 44.5 x 97 mm CAD Drawing 3D CAD Model
Current Range 5.5 → 8 A, 7 → 10 A Breaking Capacity 4 kA Terminal Type Screw

Please check the type/dimensions/specifications of the part GV2L14 in the Motor Circuit Breakers GV2-L series.