1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BZP Steel Metric Thread Nylon Insert Self-locking 【10 Pieces Per Package】

SELF LOCKING

BZP Steel Metric Thread Nylon Insert Self-locking
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 263.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

To DIN6926
Grade 8 steel, bright zinc plated
Self-locking due to nylon insert
Plain faced flange

 
Part Number
275-636 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 263.36

฿ 185.91

SELF LOCKING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M10 Finish Bright Zinc Plated Material Steel
Type Nylon Insert

Please check the type/dimensions/specifications of the part 275-636 in the BZP Steel Metric Thread Nylon Insert Self-locking series.