(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metric hex nutsTo DIN934A4 grade 18/8 stainless steel (Type 316 S16)
Part Number |
---|
183-9045 |
189-579 |
189-585 |
189-591 |
189-608 |
189-614 |
248-4551 |
248-4573 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Size | Width |
---|---|---|---|---|---|---|---|---|---|
฿ 933.85 ฿ 659.20 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M12 | 19mm | ||
฿ 441.20 ฿ 311.44 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M4 | 7mm | ||
฿ 699.31 ฿ 493.64 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M5 | 8mm | ||
฿ 1,245.81 ฿ 879.42 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M6 | 10mm | ||
฿ 930.05 ฿ 656.52 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M8 | 13mm | ||
฿ 969.41 ฿ 684.31 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M10 | 17mm | ||
฿ 634.87 ฿ 448.15 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M2 | 4mm | ||
฿ 2,241.79 ฿ 1,494.60 | A4 STAINLESS STEEL HEX NUTS | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | M16 | 24mm |
Loading...
Finish | Plain | Material | Stainless Steel | Type | Full |
---|---|---|---|---|---|
Stainless Steel Type | A4 316 |
How can we improve?
How can we improve?