1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon 6.6 Metric Washers【50 Pieces Per Package】

METRIC WASHERS

Nylon 6.6 Metric Washers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 181.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plain metric sealing washers designed to distribute the force of the screw head of a screw or nut on a larger surface. These nylon washers provide an excellent inexpensive solution between gland and equipment with electrical insulation and good chemical resistance. Offering noise reduction because they are non-abrasive and lightweight in comparison to metallic washers.
Metric plain sealing washers Nylon 6.6, natural
Provides electrical insulation
Ideal for use as a bearing surface
Non-corrosive
Good chemical resistance

 
Part Number
525-745
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 181.61

METRIC WASHERS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Plain Material Nylon For Screw/Bolt Size M4
Inside Diameter 4.3mm Thickness 0.8mm Outside Diameter 9mm