(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS Pro stainless steel plain washers are generally used with a machine threaded fastener and nut to spread the load over a greater surface area when tightening a bolt, screw or nut. • A4, 316 plain stainless steel• Construction for durability• Suitable for screw/bolt size M4 (Form A)• Available in a range of sizes
Part Number |
---|
189-620 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | For Screw/Bolt Size | Inside Diameter | Thickness | Outside Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 320.13 ฿ 225.98 | PLAIN WASHERS | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M3 (Form A) | 3.2mm | 0.5mm | 7mm |
Loading...
Finish | Plain | Material | Stainless Steel | Stainless Steel Type | A4 316 |
---|
Please check the type/dimensions/specifications of the part 189-620 in the Stainless Steel Plain Washer Form A series.
Part Number |
---|
189-636 |
189-642 |
189-658 |
248-4618 |
248-7106 |
797-6389 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | For Screw/Bolt Size | Inside Diameter | Thickness | Outside Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 338.57 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M4 (Form A) | 4.3mm | 0.8mm | 9mm | ||
฿ 491.40 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M5 (Form A) | 5.3mm | 1mm | 10mm | ||
฿ 829.59 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M6 (Form A) | 6.4mm | 1.60mm | 12.00mm | ||
฿ 555.91 | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | M16 (Form B) | 17mm | 2mm | 30mm | ||
฿ 194.49 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M2.5 (Form A) | 2.7mm | 0.50mm | 6.00mm | ||
฿ 830.40 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M8 (Form A) | 8.4mm | 1.6mm | 16mm |
How can we improve?
How can we improve?