1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw/Bolt, Nut & Washer Kit

METRIC THREAD BZP KIT

Screw/Bolt, Nut & Washer Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,507.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This RS Slotted Cheese BZP Kit contains a variety of some 2,370 machine screws, nuts and washers in a range of metric thread sizes from M3 through to M5 size.
Machine screws are designed for use with threaded housing for precise applications.

 
Part Number
819-9000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,507.05

฿ 1,671.45

METRIC THREAD BZP KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M3, M4, M5 Finish Bright Zinc Plated Material Steel
Head Shape Cheese Drive Type Slot Number of Pieces 2370
Screw/Bolt Length Shortest 6mm Screw/Bolt Length Longest 25mm Screw/Bolt Type Machine Screw
Screw/Bolts Lengths 6 to 25mm

Please check the type/dimensions/specifications of the part 819-9000 in the Screw/Bolt, Nut & Washer Kit series.