1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Threaded Bar【5 Pieces Per Package】 (200-9942)

METRIC A4 STAINLESS STEEL

Stainless Steel Threaded Bar (200-9942)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

To DIN975
A4 grade 18//8 stainless steel (Type 316 S16)
Higher level of corrosion resistance than A2 S/S
Suitable for use in most food, medical, chemical, construction and electronic applications
M12 has a thread pitch of 1.75mm
M16 has a thread pitch of 2mm

 
Part Number
200-9942 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size

฿ 3,376.08

฿ 2,250.83

METRIC A4 STAINLESS STEEL 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M3

Loading...

  1. 1

Basic Information

Material Stainless Steel Finish Plain Length 1m
Stainless Steel Type A4 316 Thread Length Style Fully Threaded

Please check the type/dimensions/specifications of the part 200-9942 in the Stainless Steel Threaded Bar series.

Products with similar specification

Part Number
200-9958
200-9970
200-9986
201-0071
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size

฿ 2,039.68

1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M4

฿ 1,746.87

1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M6

฿ 2,449.09

1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M8

฿ 9,523.52

1 Pack(s)

5 Pieces Per Package

8 Day(s) 10M12