1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Shoulder Screw Plain Steel【10 Pieces Per Package】

SOCKET HEAD SHOULDER SCREWS

Hex Socket Shoulder Screw Plain Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,739.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These hexagon socket shoulder screws feature a small cylindrical head with tall vertical sides. The socket screws are ideal when you have less room for wrenches. They have tall vertical sided means they also have space saving advantages.
Our RS Pro metric threaded socket head shoulder screws are produced in 12.9 grade black, self-colour steel.
Provide safety, reliability and are cost effective

Part Number
292-344 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,739.69

฿ 1,159.85

SOCKET HEAD SHOULDER SCREWS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M8 Thread Pitch 1.25mm Finish Plain
Material Steel Head Shape Hex Socket Shoulder Length 30mm
Thread Type Metric Shoulder Diameter 10mm Length 255mm

Please check the type/dimensions/specifications of the part 292-344 in the Hex Socket Shoulder Screw Plain Steel series.