1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve

PRESSURE REDUCING VALVE

Pressure Reducing Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,916.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pressure Reducing Valve - BSP Female
To avoid noise in long runs of pipework and equipment it is desirable to maintain the flow rate less than two litres per second
Suitable for use with water or compressed air
Can be installed in any position and serviced in situ
Single piece acetal resin cartridge
Preset pressure
40°C maximum operating temperature
Note
To facilitate maintenance it is recommended that isolation valves are fitted before and after the pressure reducing valve.
No Gauge port

 
Part Number
761-345 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,916.05

฿ 2,610.83

PRESSURE REDUCING VALVE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Body Material Chrome Plated Brass Connection 1 1/2 in Screwed Iron Female Connection Size 1/2in
Connection Gender Female Maximum Outlet Pressure 6bar Outlet Pressure Range 1 to 6bar
Thread Standard or Connection Type Screwed Iron Connection Size 2 1/2in Minimum Outlet Pressure 1bar

Please check the type/dimensions/specifications of the part 761-345 in the Pressure Reducing Valve series.