1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring Kit Viton Metric

O RING KIT

O-Ring Kit Viton Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,939.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-ring kit with a selection of metric sizes made from Viton. Viton A O-rings have high chemical and temperature resistance and a low compression set. They are suitable in applications with most hydrocarbons, diesel fuel and synthetic lubricants.
75 Shore A
510 pieces in 18 sizes
Petrol, oil and hydraulic oil resistant

 
Part Number
245-9628 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,939.45

฿ 7,293.33

O RING KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Viton® Type Metric O-Ring Kit Kit Contents 510 Pieces

Please check the type/dimensions/specifications of the part 245-9628 in the O-Ring Kit Viton Metric series.