1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Class 800 Stainless Steel Y-Strainer

CLASS 800 STRAINER

Class 800 Stainless Steel Y-Strainer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,207.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Brand stainless steel screwed end Y-strainers for use when the amount of solids to be removed is small. They can be installed in both horizontal and vertical positions. Available in a variety of sizes.
1/4" - 3" (DN8 - DN80)
W.P: 800WOG (PN50)
W.T: -20°C - 200°C (-4°F - 392°F)
Investment casting
Thread type: ASME B1.20.1 (NPT) DIN2999 & BS21 ISO 7/1 & EN10226

 
Part Number
499-2739 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,207.77

฿ 2,138.62

CLASS 800 STRAINER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Strainer or Filter Strainer Connection Size 3/4in
Connection 3/4 in BSP Thread Standard or Connection Type BSP Suitable Media Liquid

Please check the type/dimensions/specifications of the part 499-2739 in the Class 800 Stainless Steel Y-Strainer series.