1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S.90 Brass Ball Valve 1/4 Turn, Tee Handle Male/Female (733-5227)

BRASS BALL VALVE

S.90 Brass Ball Valve 1/4 Turn, Tee Handle Male/Female (733-5227)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hot pressed, nickel plated brass full bore ball valves with Lever style operating handles.,Suitable for oil, air, water, saturated steam or high temperature hot water services in domestic, commercial and industrial applications.
Application : Plumbing, Water
Operating Temperature : -40゚C (-40゚F) / +170゚C (+350゚F)
Operating pressure : PN40 (600 PSI) up to 2’’, PN30 (450 PSI) from 2.1/2 to 4’’; non-shock cold working pressure
Threads : ISO228 parallel female by female threads
Port : Full
Connections options : FxF, MxF, BSPP, NPT
Stem Configuration : Blowout-proof nickel plated brass stem, with two FPM O-rings at the stem for maximum safety
Ball seats : Pure PTFE self-lubricating, with flexible-lip design
Body : Full port to DIN 3357 for maximum flow
100% Made in Italy
Chrome plated brass ball for longer life
Silicone-free lubricant on all seals
Travel stops on body to avoid stress at stem
24h 100% seal test guaranteed
Dual sealing system allows valve to be operated in either direction making installation easier
No metal-to-metal moving parts
No maintenance ever required
Handle clearly shows ball position
Quality : Hot forged sand blasted, external nickel plated brass body and cap sealed with Loctite or equivalent thread sealant; Finest brass according to EN 12165 and EN 12164 (formerly DIN 17660 and UNI 5705-65) specifications

 
Part Number
733-5227 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Size Connection Size Threaded Connection Connection Size mm

฿ 1,428.01

฿ 1,008.03

BRASS BALL VALVE 1 Piece(s) 3 Day(s) 103/4in3/4in / 20mm3/4 in BSPP20mm

Loading...

  1. 1

Basic Information

Type 2 Way Handle Material PVC Coated Steel Body Material Brass
Thread Standard BSPP Maximum Working Pressure 32 bar Ball Material Brass
Handle Colour Red Maximum Working Pressure psi 913psi Maximum Working Pressure bar 40bar
Attachment Type Threaded Safe for Use With Air, Oil, Steam, Water

Please check the type/dimensions/specifications of the part 733-5227 in the S.90 Brass Ball Valve 1/4 Turn, Tee Handle Male/Female series.

Products with similar specification

Part Number
733-5211
733-5224
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Size Connection Size Threaded Connection Connection Size mm

฿ 667.72

1 Piece(s) 8 Day(s) 101/4in1/4in / 8mm1/4 in BSPP8mm

฿ 673.19

1 Piece(s) 8 Day(s) 101/2in1/2in / 15mm1/2 in BSPP15mm