1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cleaning Brushes

PIPE CLEANING BRUSHES

Pipe Cleaning Brushes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 330.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Manufactured from tough plastic and with stiff steel bristles, these brushes are designed for cleaning the inside of copper fittings and socket formed joints on copper pipe prior to soldering
Two sizes are available; 15 and 22mm diameter

 
Part Number
499-2470 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 330.57

฿ 233.35

PIPE CLEANING BRUSHES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

For Pipe Diameter 15mm Bristle Material Steel

Please check the type/dimensions/specifications of the part 499-2470 in the Pipe Cleaning Brushes series.