1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Tube Extruded

ACRYLIC TUBE EXTRUDED

Acrylic Tube Extruded
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 333.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extruded thermoplastic acrylic tubes with excellent optical properties
Good resistance to most inorganic chemicals, oils, dilute acids/alkalis and weathering

 
Part Number
408-4018 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 333.73

฿ 235.58

ACRYLIC TUBE EXTRUDED 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Acrylic Length 1m Maximum Operating Temperature +70°C
Colour Clear Density 1.18g/cm³ Tensile Strength 60 MPa
Hardness M 90 Rockwell Inner Diameter 8mm Outer Diameter 12mm
Water Absorption 0 Elongation 0.05 Tube Form Round

Please check the type/dimensions/specifications of the part 408-4018 in the Acrylic Tube Extruded series.