1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Duty Annealed Copper Tube

Standard Duty Annealed Copper Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,669.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Annealed, standard duty copper tube
Use with Enots compression fittings
Operating Temperature Range -50 to +200 °C
CW024A grade

 
Part Number
846-503
846-525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Outside Diameter Maximum Operating Pressure Tube Inside Diameter

฿ 2,669.04

ANNEALED COPPER TUBE 1 Piece(s) 7 Day(s) 104mm128 bar2.8mm

฿ 6,805.34

ANNEALED COPPER TUBE 1 Piece(s) 8 Day(s) 106mm112 bar4.4mm

Loading...

  1. 1

Basic Information

Length 10m Maximum Operating Temperature +200°C Minimum Operating Temperature -50°C