1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel 3 Way Ball Valve 'L' Bore with Pneumatic Actuator Double Acting

3 WAY BALL VALVE

Stainless Steel 3 Way Ball Valve 'L' Bore with Pneumatic Actuator Double Acting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,865.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The Stainless Steel 3 Way Ball Valves with Pneumatic Actuator are supplied as Double Acting.
Body : CF8M - 316 S/S
Ball : 316 S/S
Stem Seal : PTFE
Ball Seal : PTFE

 
Part Number
799-8755 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,865.75

฿ 11,911.10

3 WAY BALL VALVE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Maximum Working Pressure 1000 psi Compatible Pipe Size 1/2in
Number of Ports 3

Please check the type/dimensions/specifications of the part 799-8755 in the Stainless Steel 3 Way Ball Valve 'L' Bore with Pneumatic Actuator Double Acting series.