1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S.120 spring loaded non return brass valve

SPRING LOADED NON RETURN BRASS

S.120 spring loaded non return brass valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 902.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Application : Industry, pneumatics, hydraulic, plumbing installations
Operating Temperature : -20゚C / +100゚C
Operating pressure : see non-shock cold working pressure chart on data sheet
Threads : ISO 228 parallel female by female threads
Stem : Nylon
NBR 65 SH/PS seal on nylon holder
Stainless steel spring
Performs well in any orientation
100% Made in Italy

 
Part Number
486-148 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 902.76

฿ 637.26

SPRING LOADED NON RETURN BRASS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size 1/2in Type Single Body Material Brass
Thread Standard BSPP Maximum Working Pressure 12 bar Connection 1/2 in BSPP

Please check the type/dimensions/specifications of the part 486-148 in the S.120 spring loaded non return brass valve series.